AVENTICS-R412010705

AVENTICS™ Series RG1 R412010705

Kč2,422.70
QuickShip QuickShip
QTY:

Product Description

DRUCKREGELVENTIL

Specifications

Type
Piston valve
Compressed air connection input
M5
Compressed air connection output
M5
Working pressure min.
0 bar
Working pressure max
10 bar
Regulation range min.
1 bar
Regulation range max.
8 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Qn 1▶2
70 l/min
Weight
0.045 kg
Housing material
Brass
Seal material
Nitrile butadiene rubber

Features

  • Qn max. 70 l/min
  • Width: 17 mm
  • Working pressure min./max. 0 ... 10 bar 

Documents & Drawings