No image available
No image available
Your request is being processed.
AVENTICS-R412014583

AVENTICS™ Optional fieldbus connection with I/O function (CMS), B-design R412014583

Kč27,943.24
QTY:

Product Description

CMS-B-PNRT7/8 32EST

Specifications

Version
Bus coupler with driver and inputs
Fieldbus protocol
PROFINET IO
Number of I/O connections
32 outputs
E/A capable
connection without I/O
Electrical connection type
Plug (male)
Electrical connection size
7/8″-16UNF
Electrical connection number of poles
5-pin
Fieldbus design
B-design
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Number of solenoid coils max.
32
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-0.75
Power consumption electronics
0.1 A
Operating voltage, actuators
24 V DC
Protection class
IP65
Run-up time
1.2 s
Max. power consumption per coil
0.1 mA
I/O module extension max.
6
Generic emission standard in accordance with norm
EN 61000-6-4
Generic immunity standard in accordance with norm
EN 61000-6-2
Communication port
Socket (female)
Communication port
M12x1
Communication port
4-pin
Communication port
D-coded

Features

  • Bus coupler with driver
  • Electrical connections are on the same side as pneumatic connections saving space
  • Easy assembly via M12 connectors
  • Digital input modules with M8 or M12 connectors
  • Up to 6 I/O-modules possible

Documents & Drawings