AVENTICS-R412014867

AVENTICS™ Non-contact transport system, Series NCT-PK R412014867

Kč6,896.97
QuickShip QuickShip
QTY:

Product Description

NCT-030-PEEK

Specifications

Compressed air connection
M5
Lifting force at 5 bar
3 N
Diameter
30 mm
Lubricant class
suitable for use in food processing
Type
Bernoulli principle
Air consumption at 5 bar
150 l/min
Working pressure min.
1 bar
Working pressure max
7 bar
Min. ambient temperature
5 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Max. particle size
40 µm
Housing material
Polyetheretherketone
Material stop
Silicone caoutchouc
Nozzle material
Stainless Steel
Material blanking screw
Polyetheretherketone
Seal material
Fluorocaoutchouc
Weight
0.02 kg

Features

  • Virtually no contact required to lift and move objects
  • Lifting force up to 46N

Documents & Drawings