AVENTICS-R412018233

AVENTICS™ Series AES R412018233

Kč3,526.24
QuickShip QuickShip
QTY:

Product Description

AES-D-IO-8DI8M8

B10

Specifications

Version
I/O modules
Type
8DI8M8
E/A capable
connection with I/O
I/O module version
digital inputs
Number of I/O connections
8 inputs
Power plug IN type
Internal
Signal connection E/A type
Socket
Signal connection E/A thread size
M8x1
Signal connection E/A number of poles
3-pin
Filter time
3 ms
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-25% / +25%
Max. current per channel
0.5 A
Protection class
IP65
Total current of sensors max.
1 A
Logic/actuator voltage
Galvanically isolated
Diagnosis
Short circuit
Generic emission standard in accordance with norm
EN 61000-6-4
Generic immunity standard in accordance with norm
EN 61000-6-2
Weight
0.11 kg
Housing material
Polyamide fiber-glass reinforced

Features

  • Smallest dimensions
  • Protection class IP65
  • Special I/O-modules for pneumatic applications
  • Optimized wiring
  • OPC UA integration allows for easy access to data and analytics without changing or touching the PLC
  • The integrated Digital Twin improves your productivity and efficiency

Documents & Drawings