AVENTICS-R412018917

AVENTICS™ Mini slide, Series MSC-HG-EE R412018917

Kč31,987.58
QuickShip QuickShip
QTY:

Product Description

MSC-DA-020-0125-HG-EE-EE-02-M-S-0-0-ACC

Specifications

Piston Ø
20 mm
Stroke
125 mm
Functional principle
Double-acting
Easy2Combine
capable
double piston
with double piston
Port
G 1/8
Cushioning
elastic
Working pressure min.
1 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Retracting piston force, theoretical
297 N
Extracting piston force, theoretical
396 N
Speed max.
0.8 m/s
Cushioning length
1.2 mm
Cushioning energy
0.4 J
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Pressure for determining piston forces
6,3 bar
with integrated ball rail guide
With integrated “High Performance” ball rail system
Weight
3.02 kg
Housing material
Aluminum
Material piston rod
Stainless Steel

Features

  • High torque and load absorption with maximum stability
  • Compact design
  • Easy-2-Combine Interface

Documents & Drawings