AVENTICS-R412021684

AVENTICS™ Adapter, Series CON-AP R412021684

Kč695.52
QTY:

Specifications

Type
Adapters & contact bridges
Shielding
unshielded
Min. ambient temperature
-25 °C
Max. ambient temperature
85 °C
Max. current
4 A
Contact assignment
3
Protection class
IP67
Electrical connection 1
Socket
Electrical connection 1
M12x1
Number of poles
3-pin
Coding
A-coded
Cable exit
straight
Cable exit angle
180°
Electrical connection
Plug
Electrical connection 2
M8x1
Number of poles
3-pin
Coding
A-coded
Cable exit
straight
Cable exit angle
180°
Operational↩voltage
48 V
Operational↩voltage
AC/DC
Weight
0.013 kg
Housing material
Polyurethane

Documents & Drawings