AVENTICS-R412026222

AVENTICS™ Duo plastic tubing, Series TU2-S-PUR R412026222

Kč66.27
QTY:
100 M

Product Description

TU2-S-PUR-004-0075-BUBK-0100-DUOPART

Specifications

External Ø
4 mm
Bending radius min. at 20°C
12 mm
Wall thickness
0.75 mm
Color
Blue-black
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
100 m
Weight per meter
0.018 kg
Material
Polyester polyurethane

Documents & Drawings