No image available
No image available
Your request is being processed.
AVENTICS-R412026779

AVENTICS™ Round plug connectors with cable, Series CON-RD R412026779

Kč832.60
QTY:

Product Description

The AVENTICS Series CON-RD-with cable offers cables with round plug connectors for various types like M8x1, M12x1 or 7/8-16UNC and different cable length, optimized for our focused valves with M8x1 or M12x1 connection and electronic systems like AES and G3.

Specifications

Type
Round plug connectors
Max. operating voltage AC
48 V DC
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
5-pin
Electrical connection 1, coding
A-coded
Cable exit 1
straight
Electrical connection 2, type
open cable ends
Shielding
unshielded
Cable length
3 m
suitable for dynamic laying
suitable for dynamic laying
Min. bending radius
52 mm
Certificates
RoHS, UL (Underwriters Laboratories)
Protection class
IP65, IP67, IP68
Min. ambient temperature
-30 °C
Max. ambient temperature
90 °C
Connector standard
EN 61076-2-101
Max. current
4 A
Wire cross-section
0.34 mm²
Cable-Ø
5.2 mm
Delivery unit
1 piece
Housing material
Thermoplastic polyurethane (TPU)
Seal material
Fluorocaoutchouc
Material cable sheath
Polyurethane

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Parts & Accessories

Search
0 results in Products

Documents & Drawings