AVENTICS-R412026795

AVENTICS™ Round plug connectors with cable, Series CON-RD R412026795

Kč1,143.35
QTY:

Product Description

The AVENTICS Series CON-RD-with cable offers cables with round plug connectors for various types like M8x1, M12x1 or 7/8-16UNC and different cable length, optimized for our focused valves with M8x1 or M12x1 connection and electronic systems like AES and G3.

rohs

Specifications

Type
Round plug connectors
Max. operating voltage AC
48 V DC
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M8x1
Electrical connection 1, number of poles
4-pin
Electrical connection 1, coding
A-coded
Cable exit 1
angled
Cable exit angle
90°
Electrical connection 2, type
open cable ends
Number of wires
4
Cable length
10 m
suitable for dynamic laying
suitable for dynamic laying
Min. bending radius
21.5 mm
Certificates
RoHS, UL (Underwriters Laboratories), Free of substances that impair surface wetting in the coating process
Protection class
IP65, IP67, IP68
Min. ambient temperature
-30 °C
Max. ambient temperature
90 °C
Max. current
4 A
Wire cross-section
0.25 mm²
Cable-Ø
4.3 mm
Housing material
Thermoplastic polyurethane (TPU)
Seal material
Fluorocarbon caoutchouc
Material cable sheath
Polyurethane

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Parts & Accessories

Search
0 results in Products

Documents & Drawings