No image available
No image available
Your request is being processed.
AVENTICS-R414010005

AVENTICS™ Pressure regulator cartridge, series CR1-OX R414010005

Kč1,226.45
QuickShip QuickShip
QTY:

Product Description

CR1–OX-002-100-F001-SW-(0,20-2,0)-DPV

Specifications

Type
Diaphragm-type valve
Regulator function
Without relieving exhaust
Mounting orientation
Any
Pressure supply
Cartridge
Certificates
Conforms with REACH, ASTM G-93, RoHS
Working pressure min.
0.2 bar
Working pressure max
10 bar
Regulation range min.
0.2 bar
Regulation range max.
2 bar
Min. ambient temperature
-5 °C
Max. ambient temperature
50 °C
Min. medium temperature
-5 °C
Max. medium temperature
50 °C
Medium
Compressed air, Neutral gases, Oxygen
Nominal flow Qn
250 l/min
Weight
0.05 kg
Housing material
Aluminum
Seal material
Fluorocarbon caoutchouc
Material guide insert
polyphenylene sulfide
Material cartridge
Polyarylamide
Material valve guide
polyphenylene sulfide
Material diaphragm
Fluorocarbon caoutchouc

Features

  • Qn = 250 l/min
  • Diaphragm-type valve
  • Cartridge with aluminium base body

Documents & Drawings