AVENTICS-R422001002

AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001002

Kč1,358.18
QuickShip QuickShip
QTY:

Product Description

CCI-DA-016-0005-0041224110000200000000-B

Specifications

Standards
ISO 21287
Piston Ø
16 mm
Stroke
5 mm
Ports
M5
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard, ATEX optional
Piston rod thread - type
Internal thread
Piston rod thread
M4
Piston rod
single
Scraper
Standard Industry Scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
95 N
Extracting piston force
127 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. working pressure
1 bar
Max. working pressure
10 bar
Impact energy
0.15 J
Weight 0 mm stroke
0.059 kg
Weight +10 mm stroke
0.016 kg
Stroke max.
300 mm
Medium
Compressed air
Min. medium temperature
-20 °C

Features

  • Cylinder housing consists of a continuous aluminium profile, with pressed in front and rear cover
  • Easy to clean design preventing the accumulation of dirt
  • Low length tolerance - up to 60% shorter than standard ISO profile cylinders, which makes the Series CCI (ISO 21287) ideally suited for compact machine designs
  • Simple sensor assembly along the complete cylinder lengths
  • Additional configurations possible - features such as special strokes, hollow piston rods, heat-resistant versions, or piston rod extensions can be selected – including documentation and CADs
  • Available in piston diameters from 16 mm to 100 mm

Documents & Drawings