AVENTICS-R422101513

AVENTICS™ Shut-off module, stand-alone R422101513

Kč6,712.33
QTY:

Product Description

AV-4/2NC-SR-D1/4-D1/4-D4-PD

Specifications

Activation
Pneumatically
Operating voltage DC, min.
10 V DC
Operating voltage DC, max.
30 V DC
Type sensor
PNP
Sensor connection
M8x1
Voltage drop U at Imax
< 2,5 V
Protection class sensor
IP67
Compressed air connection input
Ø 1/4"
Nominal flow Qn
400 l/min
Port 2 / 4
Ø 1/4"
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Weight
0.1 kg
Housing material
Aluminum
Seal material
Nitrile butadiene rubber

Features

  • Qn = 340 l/min ... 680 l/min