AVENTICS-R431003039

AVENTICS™ Quick-Exhaust-Valve R431003039

Kč1,349.09
QTY:

Product Description

AVENTICS Series Quick Exhaust valves are pneumatic quick exhaust valves with aluminium or polymer bodies. They speed the exhausting of air cylinders, clutches or other pneumatic devices. Sensitive with a large internal air passages exhaust air quickly for top speed of your operation and benefits of a special diaphragm design that eliminates chattering associated with exhaust valves.

Specifications

Qn 1 to 2
2230 l/min
Valve Type
Poppet valve
Port Size
3/8 NPTF
Compressed air connection
3/8 NPTF
Compressed air connection 2
3/8 NPTF
Max Working Pressure
10.3 bar
Min to Max Ambient temperature
-40 °C - 71 °C

Features

  • Qn 1 to 2 = 1000 l/min ... 11950 l/min
  • Qn 2 to 3 = 1840 l/min ... 13450 l/min

Documents & Drawings