AVENTICS-R432013830

AVENTICS™ 5/2-directional valve, Series Rotair® R432013830

Kč4,082.28
QTY:

Product Description

ROTAIR-BLOCK-2POS

Specifications

Activation
Mechanical
Nominal flow Qn
1082.4 l/min
Compressed air connection output
1/8 NPT
Working pressure min.
0 bar
Working pressure max
10 bar
Sealing principle
Soft Seal
Type
Poppet valve
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Max. particle size
50 µm
Compressed air connection input
1/8 NPT
Compressed air connection, exhaust
1/8 NPT
Weight
0.73 kg
Housing material
Die cast zinc
Seal material
Buna-N

Features

  • Qn max. 1100 l/min