No image available
No image available
Your request is being processed.
AVENTICS-P-SM6

AVENTICS™ Series SM6 Distance measuring sensors

Product Description

The AVENTICS Series SM6 are analog distance measuring sensors, which ensure a continuous detection of the piston movements in measuring ranges from 32 mm up to 256 mm. A control element on the sensor allows for setting of the zero point and variable selection of the distance measurement range. The compact sensors are also easy to mount – either directly in the cylinder slot or to the profile using clamp mountings.

Products

Search
1-10 of 16 results for Products
:
Kč5,096.84
Kč5,207.19
Kč5,683.61
Kč5,793.16
Kč6,196.37
Kč6,269.85
Kč7,241.92
Kč7,277.99
Kč7,802.51
Kč7,737.84

Features

  • Zero point and measurement range settings via teach-in button
  • High accuracy and linearity
  • Excellent repeatability and reliability through proven hall sensors
  • Choice of any mounting position and cable exit
  • Mounting from above in the 6 mm slot (“drop-in” mounting)

Parts & Accessories

Search
1-10 of 16 results for Parts & Accessories
:
Kč277.89
Kč295.79
Kč395.46
Kč551.23
Kč251.70
Kč259.99
Kč285.90
Kč293.12
Kč301.94
Kč507.15

Documents & Drawings