DeltaV-P-SS4303T04

DeltaV™ LS AI 0-10 VDC Isolated CHARM

Product Description

A 0-10 VDC, LS (Logic Solver) Analog Input Characterization Module (CHARM) for a voltage device.

Specifications

Sensor Types
Voltage device
Full Scale Signal Range
See Full Data Sheet
Accuracy
See Full Data Sheet
Input Impedance
10MΩ
Repeatability
0.05% of span
Resolution
24 bit A/D converter / Refer to data sheet
Calibration
None required
Common Mode Rejection
90dB at 50/60 Hz
Isolation
Input channel galvanically isolated and factory tested to 1000 VDC
CHARM Power req.
18 mA max @ 24 VDC
CHARM Heat Dissipation
0.40 W

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures