DeltaV-P-VE4050S2K1C0

DeltaV™ M-series I/O Subsystem Horizontal Carriers

Product Description

Get your I/O subsystem up and running efficiently with the DeltaV™ horizontal mount I/O carriers. The power/controller carrier contains internal power buses. You don’t need to use external cabling to connect the system power supply to the DeltaV controller and the I/O interface carriers. The Subystem Horizontal Carriers modular design allows flexible installation and integrated power distribution.

Specifications

Operating temperature
-40 to 70°C (-40 to 158°F)
Storage temperature
-40 to 85°C (-40 to 185°F)
Relative humidity
5 to 95%, non-condensing
Airborne contaminants
ISA-S71.04-1985 Airborne Contaminants Class G3 Conformal coating
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz
Hazardous area/location
ATEX EEx nA IIC T4 Class 1, Div 2, Groups A, B, C, D, T4

Features

  • Modular design allows flexible installation
  • Allows you to expand online
  • Integrated power distribution