Emerson-P-IC086SLM042MM

Industrial 6-port mini managed switch, multi-mode interfaces

Product Description

Ethernet switches designed for plant process areas must work in harsh environments subject to temperature extremes, humidity, and vibration. By replacing proprietary networks with an Ethernet LAN and PACSystems Ethernet switches, industrial companies can improve network reliability and simplify deployment.

Specifications

Part Number
IC086SLM042MM
Managed
Yes
10/100BaseT(X) Ports
4
100Base-FX Ports
2
100Base-FX Ports
2
Ethernet Standard
IEEE 802.3: 10Base-TIEEE 802.3u: 100Base-TX and 100Base-FX, IEEE 802.3x for Flow control, IEEE 802.1D: STP, IEEE 802.1w: RSTP

Features

  • Extended temperature range. Designed to perform in harsh environments
  • Compact design. Reduced panel size and installation cost.
  • Redundant power inputs to help ensure system uptime
  • Fast network recovery technology. Rapid (<10ms) recovery rate protects mission critical data from network malfunctions
  • Fault Alarm Relay
  • Web-based network configuration tool. Simplify the network configuration, maintenance, and deployment