Fisher-P-DVC6200

Fisher™ FIELDVUE™ DVC6200 Digital Valve Controller

Product Description

The Fisher FIELDVUE DVC6200 instrument allows for your operation to run closer to setpoint, improving product quality with more accurate control. Using FIELDVUE Performance Diagnostics, valve operation is monitored online to evaluate performance and reliability.

iec-ex
Bureau Veritas
Lloyd's Register
abs
DNV GL

Specifications

Area Classification
Explosion Proof, Intrinsically Safe, FISCO, Type N, Flame Proof, Non-incendive for FM
Certifications
CSA, FM, ATEX, IECEx, CUTR, Peso, KGS, INMETRO, NEPSI, TIIS, Natural Gas Certified, Single Seal Device
Marine Approvals: Lloyd's Register, Bureau Veritas, DNV, ABS
Communication Protocol
4-20 mA HART
Data Interface
Wired
Diagnostics
Yes
Input Signal
Electric
Max Outlet Pressure
145 psig
Mounting Type
Integral Mounted
Operating Temperature
Standard Temperature, High Temperature
Position Control
Throttling Control, On/Off
Power Source
Local
Process Control
Flow, Pressure, Temperature, Level
Supply Media
Air, Natural Gas, Nitrogen
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • The high performance, linkage-less feedback system eliminates physical contact, which eliminates wearing on parts.
  • The fully encapsulated electronics resist the effects of vibration, temperature, and corrosive atmospheres.
  • Provides quick responsiveness to large step changes and precise control for small setpoint changes.
  • The DVC6200 is a HART communicating device, so information can be accessed anywhere along the loop. This flexibility can reduce exposure to hazardous environments and make it easier to evaluate valves in hard to reach locations.
  • The modular design allows critical working components to be replaced without removing field wiring or pneumatic tubing.
  • When installed in an integrated control system, significant hardware and installation cost savings can be achieved.
  • The self-diagnostic capability provides valve performance and health evaluation.
  • Digital communication provides easy access to the condition of the valve.

Documents & Drawings