KTM-P-series ef190 ball valves

KTM Series EF1 Floating Ball Valves

Product Description

The KTM Series EF1 split body flanged ball valve is a general purpose ball valve available in a variety of material configurations and features the patented SEALMASTER® shaft seal that provides exceptional fugitive emissions performance.

Products

Search
1-3 of 3 results for Products
series ef190 ball valve
Manual Actuator
series ef190 ball valve
F89
Powered Actuator

Features

  • Two piece split body valve design with flanged connections
  • Full compliance to ASME B16.34 and EN 12516-1
  • Firesafe design tested and certified to API 607 7th Edition and ISO 10497:2010
  • Fugitive emission compliant design features a double stem seal that complies with ISO 15848-1 Class BH C03 requirements (2500 cycles including thermal cycles)
  • Double shaft seal design complies with TA Luft VDI 2440 requirements

Specifications

Body Design
Two-Piece
Material
Carbon Steel or Stainless Steel
Operating Temperature
See data sheet under Documents below
End Connection
Flanged
Pressure Rating
PN 10/16, PN 25/40, ASME 150/300
Valve Size
DN 15 - 300 (NPS ½ - 12)
Valve Size Standard
DN, NPS
Valve Type
Ball Valve, Floating Ball Valve