No image available
No image available
Your request is being processed.
Rosemount-3051 Coplanar Pressure Transmitter

Rosemount™ 3051 Coplanar™ Pressure Transmitter

Product Description

The industry-proven Rosemount 3051 with patented Coplanar technology allows for direct mounting in multiple measurement applications. 10-year stability and 150:1 rangedown produce reliable measurements and wide application flexibility. Available with a graphical, back-lit display, Bluetooth® connectivity, Flow and Level specific configuration and enhanced software capabilities designed to access the data you need faster than ever before.

Products

Search
1-10 of 10 results for Products
3051 Coplanar Pressure Transmitter
304 Conventional Manifold
3051 Coplanar Pressure Transmitter
585 Annubar Primary Element
3051 Coplanar Pressure Transmitter
305 Instrument Manifold
3051 Coplanar Pressure Transmitter
1495 Orifice Plate
3051 Coplanar Pressure Transmitter
1199 Diaphragm Seal System
3051 Coplanar Pressure Transmitter
1199 Diaphragm Seal System
3051 Coplanar Pressure Transmitter
1299 Diaphragm Seal System
3051 Coplanar Pressure Transmitter
1595 Conditioning Orifice Plate
305 Instrument Manifold
3051 Coplanar Pressure Transmitter
1299 Diaphragm Seal System
3051 Coplanar Pressure Transmitter
1495 Orifice Plate
305 Instrument Manifold

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1
Communication Protocol
4-20 MA HART®, WirelessHART®, FOUNDATION™ fieldbus, PROFIBUS® PA, 1-5 V Low Power HART®
Measurement Range
Up to 2000 psi (137,89 bar) differential
Up to 2000 psig (137,89 bar) gage
Up to 4000 psia (275,79 bar) absolute
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated 316L SST, Gold-plated Alloy 400
Diagnostics
Basic Diagnostics, Process Alerts, Loop Integrity Diagnostics, Plugged Impulse Line Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)

Features

  • Patented Rosemount Coplanar technology offers optimized performance as a pressure, Differential Pressure Flow or Differential Pressure Level solution
  • Application specific configuration allows you to transform your pressure transmitter into a flow meter with a totalizer or a level transmitter with volume calculations
  • Complete pressure, level, or flow assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation
  • 10-year installed stability and 150:1 rangedown produce reliable measurements and wide application flexibility
  • Bluetooth® wireless connectivity unlocks a far simpler process to perform maintenance and service tasks without the need for a physical connection or separate configuration tool
  • The graphical, back-lit display allows for easy operation in 8 different languages in all lighting conditions
  • Loop Integrity and Plugged Impulse Line diagnostics detect electrical loop issues and plugged impulse piping before it impacts the quality of the process for increased safety and reduced downtime
  • Quick service buttons offer built-in configuration buttons for streamlined commissioning
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Parts & Accessories

Search
1-10 of 41 results for Parts & Accessories
: