Corrosion and Erosion Detection
Reliably and accurately monitor assets for signs of fatigue and metal loss from corrosion and sand erosion.
Routine maintenance checks miss early signs of metal corrosion and/or erosion that could lead to device failure and possibly hazardous leaks or other HSE incidents. With Emerson’s Corrosion and Erosion Detection solutions, technicians can continuously monitor assets intrusively or non-intrusively to identify early signs of metal loss/fatigue and prevent equipment degradation.
Emerson solutions provide an up to date picture of field integrity and an understanding of how it is coping with the corrosion and erosion demands placed upon it. This enables the early detection of corrosion and erosion events, allowing online mitigation or maintenance and the avoiding of unplanned outages. These insights also drive optimization of timing and scope of planned maintenance.
Increased water production necessitating the injection of corrosion inhibitors, can represent a challenge when controlling costs in the field. Emerson’s Corrosion and Erosion Detection solutions enable online optimization and validation of chemical treatment programs, ensuring corrosion is kept within tolerable levels and spend is controlled.
Operator insight and confidence is key in understanding maximum acceptable sand rate production through the reservoir lifecycle, ensuring maximum returns on your reservoirs and assets. Emerson is uniquely positioned to provide true insight into your wells’ health and performance, based on a wide variety of complimentary and best-in-class corrosion/erosion and sand monitoring technologies.