Improve Cooling Water Quality
Reduce corrosion, enable real-time additive dosing optimization, and reduce exchanger damage and environmental risk
Poor cooling water quality increases environmental risk and plant shutdowns that cost millions. Insufficient chemical additives and the lack of real-time corrosion monitoring can damage heat exchangers contaminating the cooling water. This can also cause a plant shutdown since the cooling water must be treated before discharge to waterways. Traditionally, weight coupons are used to monitor corrosion, but they don’t provide real-time data to ensure corrosion additives are working. Using Roxar wireless corrosion monitoring allows for real-time adjustments to additives dosing rates based on cooling water flow rate minimizing expensive heat exchanger damage and plant shutdowns.
Gaining Production Control and Increasing Flow Assurance