No image available
No image available
Your request is being processed.
Asco-P-290C

ASCO™ Series 290C Motorised Proportional Valves

Product Description

The ASCO Series 290C is line of fast-closing motorized proportional valves with high-flow capabilities and an anti-water hammer design. The robust, reliable valves are suitable for a variety of applications including sterilizers, wine production (thermoregulation), food processing, car wash equipment, hydrotherapy, water treatment, industrial heating and cooling equipment, and on-board vehicle equipment.

Products

Search
1-10 of 62 results for Products
:
kr3,360.70
kr1,857.29
kr3,360.70
kr3,999.91
kr2,300.56
kr3,999.91
kr3,670.62
kr2,167.95
kr3,670.62
kr4,392.52

Specifications

Valve Actuation
Motorized; Motorised; Proportional
Function
2/2 Normally Closed
Body Material
Stainless Steel
Media
Air, Inert Gas; Hot Water; Light Oil; Water; Steam; Vacuum; Aggressive Liquids/Gases; CO2
Pipe / Port Size
1/2 "; 3/8 ; 3/4 "; DN15 "
Port Type
G ISO228/1-G BSPP; ISO7/1 RP BSPT; NPTF
Voltage
24 DC; 24 AC; 24 to 120 AC/DC Voltage Ranging; 240 AC; 48 AC; 230 AC; 110 AC; 115 AC; 120 AC; 208 AC; 220 AC
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar
Operating Environment
Indoor; Outdoor
Standards / Regulations
IP65; RoHS

Features

  • Easy to use and install with auto-adjustment and auto-initialisation from the first time its powered up
  • LED indicators for valve status display
  • Fail-close position option
  • Less than 2 W holding phase/set point position
  • Valve tight at closing position (FCI 70-2 class V)
  • Proportional motorised valve 2/2 is available

Documents & Drawings