No image available
No image available
Your request is being processed.
Asco-P-390

ASCO™ Series 390 Pressure-Operated Valves

Product Description

The ASCO Series 390 are pressure-operated, remote-controlled valves with discs for industrial fluid media. An anti-water hammer design has fluid entry under the disc for quiet operation. The valves feature long service life in high-cycling applications. A wide range of piston-type operators (63 - 90 -125 mm diameters) are rotatable through 360° for maximum performance at different minimum pilot pressures. The 390 Series is suitable for automotive, bottling, commercial laundry equipment, and heating and cooling circuit applications.

Products

Search
1-10 of 30 results for Products
:
kr5,672.43
kr5,847.51
kr6,403.28
kr6,684.14
kr6,962.03
kr7,515.56
kr7,865.71
kr8,829.74
kr5,672.43
kr6,403.28

Specifications

Valve Actuation
Pressure Operated, Pneumatic - Air Pilot
Body Material
Bronze
Media
Air, Inert Gas, Hot Water, Light Oil, Water, Steam
Pipe / Port Size
1/2 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; DN25; DN32; DN40; DN50; DN65; 12 mm; 10 mm
Port Type
G ISO228/1-G BSPP, NPTF
Function
3/2 Normally Closed, 3/2 Normally Open
Flow
From 5.19 to 12 Kv, Over 12 kv
Max Differential / Max Operating Pressure
10.3-34.5 Bar, Vacuum to 10.3 Bar
Standards / Regulations
IEC 61508, SIL, ATEX, ISO, IEC 60529 (Ingress protection), IP66

Features

  • High flow capability
  • Back pressure resistant
  • Maintenance-free actuators
  • Satisfies Pressure Equipment Directive 2014/68/EU, category 1 (DN > 25) or article 4.3 (DN ≤ 25)

Documents & Drawings