Asco-P-908

ASCO 908 Series Electronic Proportional Control Unit

Product Description

The ASCO Series 908 electronic control unit converts analog input control signals to the coil current of a proportional solenoid valve by means of pulse-width modulation. The switch-off function occurs at less than 2% of the maximum control signal. The control unit is suitable for proportional valve applications in the automotive, tire manufacturing, chemical, food and beverage, medical and life science, and packaging industries.

Products

Search
1-1 of 1 results for Products
:
kr2,343.03

Features

  • Electronic circuit is integrated in a standard housing according to DIN EN 175301-803, Form A
  • Adjustable up/down ramp control
  • LED-Display is integrated in the connector
  • Output coil current independent of coil resistance (temperature) and supply voltage variations
  • Parameter setting via PC interface and programming adapter or, optionally, via the switches integrated in the connector

Documents & Drawings