No image available
No image available
Your request is being processed.
Asco-26490027

ASCO™ 26490027

kr1,203.92
QuickShip QuickShip
QTY:

Product Description

264 VALVE BODY SUBASSEMBLY 4/2 PORTS 1-2-3-4 : 1/4 NPT

Specifications

Body Material
Light Alloy
Pipe/Port Type & Size
NPTF 1/4
Product Type
Pneumatic Valve
Valve Actuation
Pneumatic - Air Pilot
Function
2 way - 2/2 Normally Closed
Flow
From .05-.1 Cv
Voltage
208 AC; 220 AC; 230 AC; 24 AC; 24 DC; 240 AC; 240 DC; 110 AC; 115 AC; 12 DC; 120 AC; 120 DC; 125 DC Battery Charging; 440 AC; 48 DC; 480 AC; 6 DC - 50; 60
Max Differential / Max Operating Pressure
150-500 PSIG; More than 500 PSIG
Operating Environment
Indoor; Outdoor
Standards / Regulations
Class I Div 1; CSA; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9

Features

  • Suitable for remount mounting or direct mounting to the refrigerated component by using the provided four-hole bracket
  • Fluid temperature range from -75° F to 120° F
  • Ambient temperature range: AC construction: -40° F to 125° F - DC construction: -40° F to 104° F

Documents & Drawings