No image available
No image available
Your request is being processed.
Asco-8262K114S1TD0F8

ASCO™ 8262K114S1TD0F8

kr1,481.06
QuickShip QuickShip
QTY:

Product Description

SOL. VALVE AC, 2/2NC, 1/4 NPT, D=5.6 BRASS BODY, PTFE SEAL, W/O MANUAL OPERATOR, FOR COIL MXX CLASS F, 230/50 - 17.1W CRYOGENIC CONSTRUCTION

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.73 / 0.63
Function
2/2 Normally Closed
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Cryo Fluid
Min to Max Operating Pressure (Cryogenic)
0 - 6 bar
Product Weight
0.58 kg
Coil Class
F
Min to Max Ambient Temperature
-40 - 55 °C
Min to Max Fluid Temperature
-196 - 60 °C
Orifice Size
5.6 mm
Voltage
230 Volts AC with 50 Hz
Watt Rating
17.1 W
Connector
Included (EN175301-803; ISO 4400, industry standard form A)
Orifice Size
5.6 mm
Operator Type
Solenoid
Product Weight
0.58 kg
Pipe Size Standard
NPT 1/4 (ANSI 1.20.3)
Product Weight
0.58 kg
Sealing Material
PTFE
Valve Function
2/2 Normally Closed

Features

  • Welded core tube delivers higher pressure ratings
  • Wide range of elastomers available for specialty-service applications
  • Standard mounting holes in body enable installation in any position
  • Explosion-proof and water-tight models are available for hazardous and wet conditions
  • Lead-free brass model meets Safe Drinking Water Act regulations

Documents & Drawings