No image available
No image available
Your request is being processed.
Asco-8353H038

ASCO™ 8353H038

kr1,800.67
QuickShip QuickShip
QTY:

Product Description

PILOT OPERATED SOLENOID VALVE-2/2 NC-1-1/2" (DN40)-ORIFICE: 2-ALUMINIUM-RESILIENT: NBR

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
53.00 / 45.84
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1 1/2
Valve Actuation
Solenoid
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
10 - 125 PSI
Order Code
21539
Kit Number
276886
Min to Max Fluid Temperature
0 - 150 °F
Orifice Size
2 in
Item Status
Active
Carton Note
1-1/2 X 2 2W AL REMOTE PILOT MAN ACT
Seating Elastomer
TPE-E
Mounting Direction
Any
Orifice Size
2 in

Features

  • Extremely fast open / close response time
  • High peak pressure for more effective bag cleaning
  • High flow Cv(s) to 140 m3h for effective bag cleaning
  • Quick mount Clamp connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

Documents & Drawings