No image available
No image available
Your request is being processed.
Asco-E390A016

ASCO™ E390A016

kr5,672.43
QuickShip QuickShip
QTY:

Product Description

PRESSURE OPERATED ASCO VALVE SERIES 390 VALVE 3/2 NC BRONZE ENTRY UNDER DISC G.1 1/4 D=32 OPERATOR D=63 PILOT PRESSURE 5 BAR

Specifications

Body Material
Bronze
Flow (Cv) / Flow (Kv)
20.81 / 18.00
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1.25 (ISO 228/1)
Product Type
Pressure Operated Valve
Valve Actuation
Pressure Operated
Media
Light Oil; Air, Inert Gas; Water; Steam
Min to Max Operating Pressure (Air)
0 - 6 bar
Min to Max Operating Pressure (Water)
0 - 6 bar
Min to Max Operating Pressure (Light Oil)
0 - 6 bar
Min to Max Operating Pressure (Steam)
0 - 6 bar
Product Weight
3.20 kg
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 184 °C
Orifice Size
32 mm

Features

  • High flow capability
  • Back pressure resistant
  • Maintenance-free actuators
  • Satisfies Pressure Equipment Directive 2014/68/EU, category 1 (DN > 25) or article 4.3 (DN ≤ 25)

Documents & Drawings