No image available
No image available
Your request is being processed.
Clarkson-P-Figure 969

Clarkson Figure 969 Hopper Knife Gate Valves

Product Description

The Clarkson Figure 969 is a dry product uni-directional hopper knife gate valve, designed specifically for dry product hopper use including dry powders, pellets, and fly ash.

Features

  • Self draining chest area reduces possible compaction.
  • Integral cast in gate wedges minimize flow obstructions.
  • No product ingress areas when the valve is closed.
  • Suitable for powders, pellets, granular and other dry materials.
  • Manual, pneumatic, hydraulic and electric actuation options available.
  • Compatible with most flange standards.
  • Purge port option available.
  • Maintenance friendly.

Specifications

End Connection
Flanged
Material
Ductile Iron
Process Connection Type
Flanged
Process Connection Type
Flanged
Seat/Seal Type
Knife, Metal
Valve Type
Conventional Knife Gate Valve
Media
Solid
Stem
Adjustable packing

Documents & Drawings