Sempell-P-P001305

Sempell Model 179 Turbine Drain Valve

Product Description

All applications for turbine drain

Features

  • Die-forged body.
  • Bonnet/body one-piece design.
  • Stellited seat.
  • Guided disk.
  • Dust-tight enclosure of actuator head.
  • Easy changeover to actuator.
  • Position indicator.
  • Small driving forces.
  • Low pressure loss.
  • Easy to maintain.
  • 1 or 3 pressure stage(s).

Specifications

Size:
DN 20 to DN 65
NPS ¾ to 2½
Pressure:
PN 100 to 400
Rating class 150–2500
Temperature:
–28°C to 625°C
–20°F to 1100°F
Material:
1.7380/ 1.4903/1.0460/1.5415
SA182 F22 / SA182 F91 / SA 105
Other materials on request
Connection:
Butt weld ends acc. to ASME B16.25
Socket weld ends acc. to ASME B16.11
Other connections on request

Documents & Drawings