Branson VDX-452R�Dry Film Lubrication Process Systems

Product Description

The VDX dry film lubrication process is unique in industry. It combines a plastic-safe, non-flammable, ozone-safe solvent carrier (HFC or HFE) with a dry PTFE-based film.

Specifications

Overall dimensions
55”x 28”x 85”H
Boil sump
21”x12”x 8”D
Vapor zone
Freeboard zone
Max recirculation rate
5 GPM
Total solvent capacity
8.7 USG
Approx. distillation rate
7 GPH
Max lift capacity
35 pounds
Air utility
60-120 psig. 0.5 CFM
Power utility
230V, 60Hz. 3Ph, 25

Features

  • VDX-452R combines a plastic-safe, non-flammable, ozone-safe solvent carrier (HFC or HFE) with a dry PTFE-based film.