Branson Mini II

Product Description

Emerson´s Branson Mini II vibration welder is a complete plastics assembly system for welding small or irregularly-shaped thermoplastic parts.

Specifications

Controller
Solid state with Allen Bradley MicroLogix 1500, Programmable logic controller
Power requirements
480 V AC, 15 amps, 3 phase, 50/60 Hz
Output frequency
240 Hz variable
Drive platen fixture weight capacity
7-8 lbs. (3.2-3.6 kg) recommended
Maximum clamp force
800 lbs. (3.6 kN)
Amplitude range
0.040" to 0.070" (1.02 to 1.8 mm)
Lift table speed
10 inches/second (254 mm/second)
Total dry cycle time (without welding)
5.0 seconds (at 15" [380 mm] stroke and 50 psig)
Horsepower
12.7 kW

Features

  • Simple maintenance-free electromechanical vibrator with only one moving part and no bearing surfaces to lubricate or wear.
  • Adjustable amplitude with a feedback loop assures constant amplitude during the entire weld cycle.
  • Adjustable frequency allows for maximum flexibility in drive fixture weight.
  • Easy access to process controls located on front of the machine.
  • Operator safety provided through soft-touch start buttons (with anti-tie-down feature) and emergency stop button.
  • 100%+ utilization of lift table fixture mounting surface.
  • Variable speed lift table travels at approximately 10 inches/second (254 mm/second).
  • Designed for material handling capabilities. Easily removed panels provide access for added material handling integration.
  • Interior work light for better work area visibility.
  • Ergonomically designed for operator comfort.

Documents & Drawings