No image available
No image available
Your request is being processed.
AVENTICS-P-102

AVENTICS™ Series 102 Diaphragm type cylinder

Product Description

The AVENTICS Series 102 is cost-efficient solution to generate high forces for press application for example.

Products

Search
1-10 of 20 results for Products
:
AVENTICS™ Diaphragm-type cylinder, Series 102 1020100000
Bore Size
80 mm
Stroke Length
40 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
80 mm
40 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
kr1,287.29
AVENTICS™ Diaphragm-type cylinder, Series 102 1020200000
Bore Size
113 mm
Stroke Length
50 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M16x1,5
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
113 mm
50 mm
Single-acting, retracted without pressure
M16x1,5
Same Day
QuickShip
kr1,780.62
AVENTICS™ Diaphragm-type cylinder, Series 102 1020300000
Bore Size
160 mm
Stroke Length
50 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M20x1,5
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
160 mm
50 mm
Single-acting, retracted without pressure
M20x1,5
Same Day
QuickShip
kr2,536.05
kr1,287.29
kr1,780.62
kr2,536.05
AVENTICS™ Piston rod cylinders, Series 102 1022100000
Bore Size
60 mm
Stroke Length
80 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
60 mm
80 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
kr658.58
AVENTICS™ Piston rod cylinders, Series 102 1022200000
Bore Size
85 mm
Stroke Length
80 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
85 mm
80 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
kr839.84
AVENTICS™ Piston rod cylinders, Series 102 1022300000
Bore Size
250 mm
Stroke Length
100 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M24x2
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
250 mm
100 mm
Single-acting, retracted without pressure
M24x2
Same Day
QuickShip
kr5,083.66
kr5,083.66

Features

  • Ø 60 mm ... 250 mm
  • Double-acting and single-acting, retracted without pressure

Parts & Accessories

Search
1-10 of 23 results for Parts & Accessories
:
kr338.45
kr132.98
kr71.37
kr676.24
kr1,063.26
kr244.14
kr378.24
kr482.83
kr31.22
kr67.65

Documents & Drawings