No image available
No image available
Your request is being processed.
AVENTICS-P-581 Size 1

AVENTICS™ Series 581-Size 1 Standardized valves

Product Description

The AVENTICS Series 581 complies with the valve standard ISO 5599-1. Due to the level of modularity, the Series offers all valve functions, integrated throttle valves, various pilot coils, and a comprehensive range of accessories.

Products

Search
1-10 of 424 results for Products
:
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110000
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Valve Pilot
Internal
availability
Same Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
1400 l/min
Internal
Same Day
QuickShip
kr684.21
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110100
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Valve Pilot
Internal
availability
Same Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
1400 l/min
Internal
Same Day
QuickShip
kr904.65
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110200
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Valve Pilot
Internal
availability
Same Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
1400 l/min
Internal
Same Day
QuickShip
kr904.65
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110300
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Valve Pilot
Internal
availability
Same Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
1400 l/min
Internal
Same Day
QuickShip
kr904.65
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110400
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Valve Pilot
Internal
availability
Same Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
1400 l/min
Internal
Same Day
QuickShip
kr904.65
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110500
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Valve Pilot
Internal
availability
Same Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
1400 l/min
Internal
Same Day
QuickShip
kr904.65
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110600
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Valve Pilot
Internal
availability
Same Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
1400 l/min
Internal
Same Day
QuickShip
kr904.65
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110710
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Valve Pilot
Internal
availability
7 Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
1400 l/min
Internal
7 Day
QuickShip
kr994.87
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811110720
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Valve Pilot
Internal
availability
7 Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
1400 l/min
Internal
7 Day
QuickShip
kr994.87
AVENTICS™ 5/2-directional valve, Series 581, size 1 5811111000
Activation
Electrically
Switching principle
5/2, with spring return
Flow (L/M)
1400 l/min
Valve Pilot
Internal
availability
Same Day
Activation
Switching principle
Flow (L/M)
Valve Pilot
availability
Electrically
5/2, with spring return
1400 l/min
Internal
Same Day
QuickShip
kr866.66

Features

  • Standardized valve system
  • ISO size 1 to 4 available
  • Robust design
  • Integrated exhaust throttles
  • Numerous voltage ranges
  • Pressure range up to 16 bar possible
  • CNOMO interface
  • Small dimensions
  • Fast shifting times
  • Easy and flexible custom specific configurations via online configurator

Parts & Accessories

Search
1-10 of 206 results for Parts & Accessories
:
kr51.18
kr114.80
kr120.69
kr406.32
kr402.00
kr942.43
kr942.43
kr637.94
kr344.34
kr1,298.68

Documents & Drawings