No image available
No image available
Your request is being processed.
AVENTICS-P-AV03

AVENTICS Series AV03 Valve Systems

Product Description

The AVENTICS Series AV03/AV05 provide a reliable basis for both compact handling systems and complex automation solutions. Within machine safety the Series AV03/AV05 offers intelligent solutions that significantly reduce your effort in creating a safe design. With the integration of the fieldbus and I/O-modules of the Series AES, also all requirements for distributed control are available. The Series AV03/AV05 is easy to configure, easy to use and easy to extend as well as IIoT futureproof thanks to the integration of OPC UA and the Digital Twin

Products

Search
1-10 of 19 results for Products
:
AVENTICS™ 5/2-directional valve, Series AV03 R422102424
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
300 l/min
Valve Function
5/2
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
300 l/min
5/2
Same Day
QuickShip
kr481.94
AVENTICS™ 5/2-directional valve, Series AV03 R422102425
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
300 l/min
Valve Function
5/2
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
300 l/min
5/2
Same Day
QuickShip
kr481.94
AVENTICS™ 5/2-directional valve, Series AV03 R422102426
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
300 l/min
Valve Function
5/2
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
300 l/min
5/2
Same Day
QuickShip
kr694.12
AVENTICS™ 5/2-directional valve, Series AV03 R422102427
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
300 l/min
Valve Function
5/2
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
300 l/min
5/2
Same Day
QuickShip
kr694.12
AVENTICS™ 5/3-directional valve, Series AV03 R422102428
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
240 l/min
Valve Function
Closed Center
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
240 l/min
Closed Center
Same Day
QuickShip
kr751.85
AVENTICS™ 5/3-directional valve, Series AV03 R422102429
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
240 l/min
Valve Function
Closed Center
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
240 l/min
Closed Center
Same Day
QuickShip
kr751.85
AVENTICS™ 2x3/2-directional valve, Series AV03 R422102430
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
300 l/min
Valve Function
NC/NC
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
300 l/min
NC/NC
Same Day
QuickShip
kr751.85
AVENTICS™ 2x3/2-directional valve, Series AV03 R422102431
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
300 l/min
Valve Function
NC/NC
availability
Same Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
300 l/min
NC/NC
Same Day
QuickShip
kr751.85
AVENTICS™ 2x3/2-directional valve, Series AV03 R422102432
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
250 l/min
Valve Function
NO/NO
availability
7 Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
250 l/min
NO/NO
7 Day
QuickShip
kr751.85
AVENTICS™ 2x3/2-directional valve, Series AV03 R422102433
Accessory Type
Directional valves
Activation
Electrically
Flow (L/M)
250 l/min
Valve Function
NO/NO
availability
7 Day
Accessory Type
Activation
Flow (L/M)
Valve Function
availability
Directional valves
Electrically
250 l/min
NO/NO
7 Day
QuickShip
kr751.85

Features

  • Modular concept
  • Intelligent solutions for machine safety demands
  • Suits compact handling systems and complex automation solutions
  • High connectivity through Multipol or Fieldbus connection
  • Integration of a wide range of I/O-modules
  • Light weight
  • Low energy consumption
  • Covers requirements of global automation technology, even under UL specifications and in ATEX-areas
  • The Series AV03/AV05-BP offers the possibility of assembly into cabinets
  • Easy and flexible custom specific configurations via online configurator
  • OPC UA integration allows for easy access to data and analytics without changing or touching the PLC
  • The integrated Digital Twin improves your productivity and efficiency

Parts & Accessories

Search
1-10 of 311 results for Parts & Accessories
:
kr7.97
kr106.61
kr106.61
kr129.33
kr207.63
kr196.68
kr449.01
kr449.01
kr336.00
kr246.30

Documents & Drawings