No image available
No image available
Your request is being processed.
AVENTICS-0821200014

AVENTICS™ Series CC01 0821200014

kr424.58
QuickShip QuickShip
QTY:

Product Description

E.R.U..G 3/8

Specifications

Port 1
G 3/8
Port 2
G 3/8
Throttle bore Ø
9 mm
direction of throttle
2 ▶ 1, 1 ▶ 2
Nominal flow Qn 1 to 2
1600 l/min
Compressed air connection type 1
Internal thread
Compressed air connection type 2
Internal thread
Medium
Compressed air
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Weight
0.26 kg
Housing material
Aluminum
Material flow control screw
Steel
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 32 l/min ... 5600 l/min

Documents & Drawings