No image available
No image available
Your request is being processed.
AVENTICS-0822419122

AVENTICS™ Rolling bellow, series BRB 0822419122

kr1,298.16
QuickShip QuickShip
QTY:

Product Description

BRB-SB-123-085-0CR-PA-G038

Specifications

Type
Flexible rolling bellow
Functional principle
Single-acting, retracted without pressure
Compressed air connection
G 3/8
Cover diameter
106.5 mm
Permissible angle of tilt max.
15 °
Max. effective stroke
85 mm
Min. radial installation space
140 mm
Force min.
4260 N
Force max.
4220 N
Working pressure min.
0.9 bar
Working pressure max
8 bar
Min. ambient temperature
-30 °C
Max. ambient temperature
90 °C
Medium
Compressed air
Reduced service life at a temperature greater than
70 °C
Pressure for determining forces
6 bar
Weight
0.65 kg
Material bellow
Chloroprene rubber
Material front cover
Polyamide fiber-glass reinforced
Material clamping ring
Steel

Features

  • Lightweight and easy to assemble
  • Nearly constant force output over the stroke range
  • Flexible rolling bellow actuator made of chloroprene rubber (CR), with plastic plates
  • Three different design types for optimal use

Documents & Drawings