No image available
No image available
Your request is being processed.
AVENTICS-1020300000

AVENTICS™ Diaphragm-type cylinder, Series 102 1020300000

kr2,536.05
QuickShip QuickShip
QTY:

Product Description

160Q, 50H SA M20X1,5

Specifications

Piston Ø
160 mm
Stroke
50 mm
Ports
G 1/2
Functional principle
Single-acting, retracted without pressure
Pressure for determining piston forces
8 bar
Extracting piston force
12000 N
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Working pressure min.
2 bar
Working pressure max
8 bar
Piston rod thread
M20x1,5
Spring force min.
240 N
Spring force max.
1000 N
Weight
12.2 kg
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Piston rod
Steel, chrome-plated
Seal material
Acrylonitrile butadiene rubber
Material, front cover
Steel, chrome-plated
Cylinder tube
Steel, chrome-plated

Features

  • Ø 60 mm ... 250 mm
  • Double-acting and single-acting, retracted without pressure

Documents & Drawings