No image available
No image available
Your request is being processed.
AVENTICS-1820415073

AVENTICS™ Bellow suction gripper, BSA series 1820415073

kr73.98
QTY:

Product Description

BSA-9,0-NBR-G018-IN

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Temporary ambient temperature (<30 s) min.
-30 °C
Temporary ambient temperature (<30 s) max.
120 °C
Compressed air connection
G 1/8
external diameter
9 mm
Holding force
0.7 N
Separation force
2.3 N
Volume
0.15 cm³
Max. curving on object Rmin
10 mm
Abrasion value according to DIN 535 16
100-120 mm³
Hardness according to standard
55 ± 5 Shore A
Connection thread type
Internal thread
Material connector
Aluminum
Suction unit material
Acrylonitrile butadiene rubber
Delivery unit
2 piece
Weight
0.005 kg

Documents & Drawings