No image available
No image available
Your request is being processed.
AVENTICS-1820415165

AVENTICS™ Flat suction gripper, Series FSG 1820415165

kr824.42
QTY:

Product Description

FSG-120,0-NBR-G012-IN

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Temporary ambient temperature (<30 s) min.
-30 °C
Temporary ambient temperature (<30 s) max.
120 °C
Compressed air connection
G 1/2
external diameter
120 mm
Holding force
540 N
Volume
77.8 cm³
Max. curving on object Rmin
300 mm
Abrasion value according to DIN 535 16
100-120 mm³
Hardness according to standard
55 ± 5 Shore A
Connection thread type
Internal thread
Material connector
Aluminum
Suction unit material
Acrylonitrile butadiene rubber
Delivery unit
1 piece
Weight
0.3526 kg

Documents & Drawings