AVENTICS-1820712001

AVENTICS™ Compressed air tubing, Series TU1-S-PUR 1820712001

kr12.81
QuickShip QuickShip
QTY:
25 M

Product Description

TU1-S-PUR-005-0095-NT-0025

Specifications

External Ø
5 mm
Bending radius min. at 20°C
13 mm
Wall thickness
0.95 mm
Color
Natural
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
25 m
Weight per meter
0.015 kg
Material
Polyester polyurethane

Documents & Drawings