No image available
No image available
Your request is being processed.
AVENTICS-1821205002

AVENTICS™ Sensor mounting, Series CB1 1821205002

kr139.84
QuickShip QuickShip
QTY:

Product Description

SENSOR SP1 FOR TRB/TRR/MNI

Specifications

For series
MNI, TRB, TRR
Cylinders Ø min.
10 mm
Cylinders Ø max.
100 mm
Housing material
Aluminum
Weight
0.015 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings