AVENTICS-1821310000

AVENTICS™ Tubing clamp for reinforced plastic tubing, DIN 3017 form A 1821310000

kr10.28
QuickShip QuickShip
QTY:

Product Description

D 20-32, SS, DIN 3017 FORM A

Specifications

Type
Ø 20-32
Clearance (LW)
19 mm
Delivery unit
25 piece
Weight
0.014 kg
Housing material
Stainless Steel

Documents & Drawings