AVENTICS-1821310003

AVENTICS™ Tubing clamp for reinforced plastic tubing, DIN 3017 form A 1821310003

kr10.28
QuickShip QuickShip
QTY:

Product Description

D 12-20, SS, DIN 3017 FORM A

Specifications

Type
Ø 12-20
Clearance (LW)
13 mm
Delivery unit
25 piece
Weight
0.011 kg
Housing material
Stainless Steel

Documents & Drawings