AVENTICS-1821332027

AVENTICS™ Foot mounting, Series MS3 1821332027

kr33.75
QuickShip QuickShip
QTY:

Product Description

CM1-MS3-020/025-M2-A

Specifications

Standardization
ISO 6432
Piston diameter
20 mm, 25 mm
Housing material
Steel

Documents & Drawings