AVENTICS-1821332029

AVENTICS™ Foot mounting, Series MS3 1821332029

kr22.42
QuickShip QuickShip
QTY:

Product Description

CM1-MS3-010-M2-A

Specifications

Standardization
ISO 6432
Piston diameter
8 mm, 10 mm
Housing material
Steel

Documents & Drawings