AVENTICS™ Rod clevis, Series AP2 1822122010

kr47.53
QuickShip QuickShip
QTY:

Product Description

CM2-AP2-M008-ST-ZN

Specifications

For series
to mount on cylinder PRA, TRB, CCI, MNI, ICM, KPZ, KHZ, 167, CVI, RPC, RDC, ITS
For series
CCI, MNI, ICM, KHZ
Thread size
M8
Weight
0.05 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings