AVENTICS-1823313003

AVENTICS™ Series NU1 1823313003

kr5.51
QTY:

Product Description

NU1-S-RNU-DA08

Specifications

Fitting type
tube nut
Port G
M12x1
Port D
Ø 8
Type
NU1-S-RNU
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Delivery unit
50 piece
Weight
0.002 kg
Housing material
Polyoxymethylene

Documents & Drawings